(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drying Hanger

Drying Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HF-4

  • Product Type
    Other
  • Width (mm)
    499
  • Depth (mm)
    499
  • Height (mm)
    970
  • Main body: option
    Main Body
  • Product Type
    Drying Hanger
  • Set Contents (Accessories)
    Parts Box: Z-300: 24 pcs
  • Mass(kg)
    16
  • Caster
    50⌀ Rubber Wheels 2 pcs with stopper
  • Uniform Load Resistance(kg)
    80
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
HF-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 50,437.02

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Other
  • Width (mm)
    499
  • Depth (mm)
    499
  • Height (mm)
    970
  • Main body: option
    Main Body
  • Product Type
    Drying Hanger
  • Set Contents (Accessories)
    Parts Box: Z-300: 24 pcs
  • Mass(kg)
    16
  • Caster
    50⌀ Rubber Wheels 2 pcs with stopper
  • Uniform Load Resistance(kg)
    80
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit

Product Description

[Features]
· Boxes are removable for transportation.
· Each level can be rotated individually.
· Parts box: Z-300 x 24 pcs.
· Caster: 50φ rubber wheel.
· With stopper x 2 pcs.

Specifications of HF-4

  • Product Type
    Other
  • Width (mm)
    499
  • Depth (mm)
    499
  • Height (mm)
    970
  • Main body: option
    Main Body
  • Product Type
    Drying Hanger
  • Set Contents (Accessories)
    Parts Box: Z-300: 24 pcs
  • Mass(kg)
    16
  • Caster
    50⌀ Rubber Wheels 2 pcs with stopper
  • Uniform Load Resistance(kg)
    80
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
HF-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 50,437.02

1 Piece(s) 10 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1