(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Container Rack Case with Door

Container Rack Case with Door

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SCR-18DHI

  • Product Type
    Container rack
  • Width (mm)
    852
  • Depth (mm)
    320
  • Height (mm)
    1800
  • Main body: option
    Main Body
  • Set Contents (Accessories)
    Shelf Board: 4 Pieces (30 mm Adjustable)
  • Mass(kg)
    42
  • Uniform Load Resistance / Level(kg)
    50
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-18DHI
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 128,259.29

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Container rack
  • Width (mm)
    852
  • Depth (mm)
    320
  • Height (mm)
    1800
  • Main body: option
    Main Body
  • Set Contents (Accessories)
    Shelf Board: 4 Pieces (30 mm Adjustable)
  • Mass(kg)
    42
  • Uniform Load Resistance / Level(kg)
    50
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

Useful for organizing small items such as parts, bills, cards, tape, etc. in factories.

[Features]
· Shelf boards (optional) can be added for flexible box combinations.
· Uniform load resistance (per shelf) 50 kg.

Specifications of SCR-18DHI

  • Product Type
    Container rack
  • Width (mm)
    852
  • Depth (mm)
    320
  • Height (mm)
    1800
  • Main body: option
    Main Body
  • Set Contents (Accessories)
    Shelf Board: 4 Pieces (30 mm Adjustable)
  • Mass(kg)
    42
  • Uniform Load Resistance / Level(kg)
    50
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-18DHI
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 128,259.29

1 Piece(s) 10 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1