- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container Rack Case
(i)
Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Check Price" button on the right side of the page to display the latest price.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Set Contents (Accessories) |
Number of shelf tiers (Tier) |
JAN code |
Mass (kg) |
Capacity |
|
₹ 75,216.80
|
1 Piece(s)
|
|
10 Day(s) or more
|
- |
Box HK-130T: 30 pcs (Transparent) |
4 |
4549347309262 |
35 |
1 unit |
|
₹ 63,024.00
|
1 Piece(s)
|
|
10 Day(s) or more
|
- |
Box HK-230T: 15 pcs (Transparent) |
4 |
4549347309255 |
32 |
1 unit |
|
₹ 150,805.32
|
1 Piece(s)
|
|
10 Day(s) or more
|
1800 |
Box HK-130T: 66 pcs (Transparent) / shelf board: 10 boards |
10 |
4549347309286 |
65 |
1 unit |
|
₹ 126,057.36
|
1 Piece(s)
|
|
12 Day(s) or more
|
1800 |
Box HK-230T: 33 pcs (Transparent) / shelf board: 10 boards |
10 |
4549347309279 |
61 |
1 unit |
Basic Specifications
-
- Product Type
- Container rack
-
- Width (mm)
- 852
-
- Depth (mm)
- 320
-
- Main body: option
- Main Body
-
- Color
- Ivory
-
- Uniform Load Resistance / Level(kg)
- 50
-
- Delivery Status (Finished Product / Assembly Type)
- Finished product
-
- Capacity
- 1 unit
Product Description
Open type storage cabinet that stores resin parts bin box
[Features]
・ This is a basic set combination with various containers in the rack case.
·Uniformly distributed load capacity per shelf: 100 kg (NCR series) and 50 kg (SCR series), which are as strong as a steel shelf.
・ The NCR series is an SA type that can open a transparent small window type lid, and the SCR series is a Z type that has a wide opening for easy access.
·The products in the SCR series can be used with free combination of boxes by adding a shelf board (optional).
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Set Contents (Accessories) |
Number of shelf tiers (Tier) |
JAN code |
Mass (kg) |
Capacity |
|
₹ 75,216.80
|
1 Piece(s)
|
|
10 Day(s) or more
|
- |
Box HK-130T: 30 pcs (Transparent) |
4 |
4549347309262 |
35 |
1 unit |
|
₹ 63,024.00
|
1 Piece(s)
|
|
10 Day(s) or more
|
- |
Box HK-230T: 15 pcs (Transparent) |
4 |
4549347309255 |
32 |
1 unit |
|
₹ 150,805.32
|
1 Piece(s)
|
|
10 Day(s) or more
|
1800 |
Box HK-130T: 66 pcs (Transparent) / shelf board: 10 boards |
10 |
4549347309286 |
65 |
1 unit |
|
₹ 126,057.36
|
1 Piece(s)
|
|
12 Day(s) or more
|
1800 |
Box HK-230T: 33 pcs (Transparent) / shelf board: 10 boards |
10 |
4549347309279 |
61 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Product features and specifications
Basic specifications and features of the product
NCR seriesWidth × depth × height | Product Number | Weight |
---|
920 × 310 × 1535 | NCR-15A | 54 kg |
920 × 310 × 1895 | NCR-18A | 66 kg |
Width × depth × height | Product Number | Weight |
---|
920 × 310 × 1535 | NCR-15E | 52 kg |
920 × 310 × 1895 | NCR-18F | 65 kg |
Width × depth × height | Product Number | Weight |
---|
920 × 310 × 1535 | NCR-15C | 41 kg |
920 × 310 × 1895 | NCR-18D | 66 kg |
SCR seriesProduct images (SCR-18CI)
Width × depth × height | Product Number | Weight |
---|
852 × 320 × 900 | SCR-9AI | 30 kg |
852 × 320 × 1800 | SCR-18AI | 48 kg |
852 × 320 × 1800 | SCR-18CI | 50 kg |
Product images (SCR-18FI)
Width × depth × height | Product Number | Weight |
---|
852 × 320 × 900 | SCR-9BI | 33 kg |
852 × 320 × 1800 | SCR-18TI | 48 kg |
852 × 320 × 1800 | SCR-18FI | 48 kg |
Product images (SCR-18GI)
Width × depth × height | Product Number | Weight |
---|
852 × 320 × 900 | SCR-9CI | 27 kg |
852 × 320 × 1800 | SCR-18BI | 47 kg |
852 × 320 × 1800 | SCR-18GI | 48 kg |
Usage method and usage examples
Instruction manual
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy