Stainless Steel Rack SLN Series

Caution
- The image is a representative image of the product series.
- Information on optional items listed in the catalog (PDF) may not have been updated. Please note that such as sales may be suspended.
- This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.
Product Description
Strong against earthquakes. A rack that has excellent resistance to swaying. [Features]
・ One model with depth of D615 mm
・ Since the legs use adjusters, height adjustment is possible even at sites where the floor level is poor
・ The shelf boards can be adjusted with a 50-mm pitch
・ Very strong and strong against swaying due to the beam and strut butting method
[Applications]
・ Semiconductor companies such as cleanroom racks, analyzer support stands, reagent storage stands, car maintenance pit racks, etc.
・ Used in food factories, chemical factories, laboratories, printing factories, car maintenance sites, banks, etc.
Product features and specifications
External view

SLN-9054SU

SLN-9055SU

SLN-1254SU

SLN-1255SU

SLN-1854SU

SLN-1855SU
* See the catalog and the manufacturer's site for details on other products.
Basic specifications and features of the product
Type of height 1,800 mm and width 900 mm
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 900 × 615 × 1800 mm | 4-step | SLN-9054SU4 | 53 kg |
| SUS304 | SLN-9054SU |
4-step
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 900 × 615 × 1800 mm | 5 tiers | SLN-9055SU4 | 61 kg |
| SUS304 | SLN-9055SU |
5 tiers
Type of height 1,800 mm and width 1,200 mm
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 1200 × 615 × 1800 mm | 4-step | SLN-1254SU4 | 63 kg |
| SUS304 | SLN-1254SU |
4-step
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 1200 × 615 × 1800 mm | 5 tiers | SLN-1255SU4 | 73 kg |
| SUS304 | SLN-1255SU |
5 tiers
Type of height 1,800 mm and width 1,800 mm
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 1800 × 615 × 1800 mm | 4-step | SLN-1854SU4 | 84 kg |
| SUS304 | SLN-1854SU |
4-step
| Materials | Width × depth × height | Number of tiers | Product number | Weight |
|---|---|---|---|---|
| SUS430 | 1800 × 615 × 1800 mm | 5 tiers | SLN-1855SU4 | 98 kg |
| SUS304 | SLN-1855SU |
5 tiers
* See the catalog and the manufacturer's site for details on other products.
Drawing
SLN-1254SU/SLN-1254SU4

SLN-1255SU/SLN-1255SU4

SLN-1854SU/SLN-1854SU4

SLN-1855SU/SLN-1855SU4

SLN-9054SU/SLN-9054SU4

SLN-9055SU/SLN-9055SU4

Usage method and usage examples
Instruction manual



