(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Load Belt 25 mm X 6 m

Load Belt 25 mm X 6 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25MMX6M

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    6
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225748
  • Weight(g)
    240
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.
Part Number
25MMX6M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 749.84

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    6
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225748
  • Weight(g)
    240
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.

Product Description

Binding belt ideal for fastening suitcases and lightweight loads carried during outdoor activities and removals, etc.
[Features]
· Makes load tightening and binding work easy for anyone to perform.
· Simply pass the belt through the buckle and pull to fasten the load firmly.
[Applications]
· Ideal for load fastening and transportation, etc. (outdoor activities and removals as well as suitcases) as well as load fastening during leisure and shopping.

Specifications of 25MMX6M

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    6
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225748
  • Weight(g)
    240
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.
Part Number
25MMX6M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 749.84

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon