(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EV Safety Glasses EG-1 Clear

EV Safety Glasses EG-1 Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Please do not take off your protective eyewear while working. Do not use it for work in which heat or harmful radiation is generated. For tasks which involve the handing of chemicals or put you at risk of being hit by airborne matter, etc., protective eyewear should be worn in combination with full facial protection. This protective eyewear is not designed to protect the eyes against all types of airborne matter, etc. Where there is a risk of foreign matter intruding into the gap between your face and the frame, be sure to make use of other protective equipment.

Specifications of EG-1-CL

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • UV Cut
    Yes
  • Lens Color
    Clear
  • Width(mm)
    160
  • Height(mm)
    60
  • Depth(mm)
    58
  • JAN Code
    4977292387682
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Weight(g)
    40
  • Features
    Eye protection where there are flying objects.
  • Specification 1
    Lens Specification: Ultraviolet Ray 99.9% Cut.
  • Amount Of Content
    1 pc.

Loading...

Part Number
EG-1-CL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 341.96

10 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Safety glasses utilizing impact- and scratch-resistant plastic lens.
[Features]
· Can be worn over prescription glasses.
· Blocks 99.9% of ultraviolet light.
· Lightweight to reduce fatigue.

Specifications of EG-1-CL

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • UV Cut
    Yes
  • Lens Color
    Clear
  • Width(mm)
    160
  • Height(mm)
    60
  • Depth(mm)
    58
  • JAN Code
    4977292387682
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Weight(g)
    40
  • Features
    Eye protection where there are flying objects.
  • Specification 1
    Lens Specification: Ultraviolet Ray 99.9% Cut.
  • Amount Of Content
    1 pc.

Loading...

Part Number
EG-1-CL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 341.96

10 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list