(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tile 2000 Thin Blade

Tile 2000 Thin Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It exerts excellent cutting precision and sensation.

 
Part Number
T2000U-105
T2000U-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)

₹ 4,412.85

1 Piece(s) 7 Day(s) or more 10520

₹ 5,610.27

1 Piece(s) 7 Day(s) or more 12522

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Roofing Tile and Tile Blade Thickness(mm) 1.1 Tip Height(mm) 5
Details Type Section 1 For precision cutting Details Type Section 2 Speed focused type Features Firmly stepped circuit board so thin blade cutter curves are not produced as with conventional products. Dry type.
Use General tile, hard tile, high quality cosmetic tile, ceramic industrial kitchen panel (not intended for plywood products) Small Boxed Quantity 10