(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tile 2000

Tile 2000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,391₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated cutter that's excellent in sharpness, cutting precision, sensation and durability

Part Number
T2000-105
T2000-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)

₹ 4,391.20

1 Piece(s) 7 Day(s) or more 10520

₹ 6,140.67

1 Piece(s) 7 Day(s) or more 12522

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Roofing Tile and Tile Blade Thickness(mm) 1.3 Tip Height(mm) 5
Details Type Section 1 For precision cutting Details Type Section 2 Speed/Life Balance Type Features It has a well-balanced sharpness and cutting accuracy. Dry type.
Use General tile, hard tile, hard porcelain tile, etc. Small Boxed Quantity 10
X
whatsapp-qr whatsapp-icon