Cut-Off Wheel for ST/Iron Work

Cut-Off Wheel for ST/Iron Work

The patented wave-cut shape ensures safety, fast cutting and endurance

Part Number

Configured Part Number is shown.

WCS-106

Part Number
WCS-106
Part NumberVolume DiscountDays to ShipMass
(g)
Reinforcing Net Use Features JAN Code
10 Day(s) or more 205Includes 1 sheetFor cutting angle iron, round bar, thin iron plate, channel steel, deformed bar, small diameter pipe, etc.High Quality and Made in Japan4907052362321

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive Others
Particle Size(#) 46 Hardness P Outside Diameter(mm) 106
Inner Diameter(mm) 15 Thickness(mm) 2.0/2.2 Abrasive Details WAX material
Number Contained 5 pcs. set Maximum Peripheral Speed(m/min) 4300 Maximum Rotation Speed(rpm) 12900

Please check the type/dimensions/specifications of the part WCS-106 in the Cut-Off Wheel for ST/Iron Work series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support