(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset Type Cutting Grindstone

Offset Type Cutting Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Offset type ideal for cutting edges

Part Number
OS-100AZ-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 429.49

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 2.5
Particle Size(#) 36 abrasive grain AZ Abrasive Grain Mass(g) 45
Features Includes Aluminum Foil with Heat Dissipation Effect / High Quality Made in Japan Use For cutting thin plate and corrugated zinc-coated steel Hardness Q
Maximum Revolving Speed(m/min) 4300 Maximum Speed(rpm) 13500 A Reinforced Net Includes 2 sheet
Abrasive AZ Material JAN Code 4907052362475
X
whatsapp-qr whatsapp-icon