(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
NO.11 Scale

NO.11 Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      941₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scale number 10
[Features]
Screw Pitch Measurement: mm
[Specifications]
Product Type: Accessory
Measurement Contents: Thread Pitch Measurement : mm
Magnification of NO.101975 & NO.101983: 7 & 10x

Part Number
NO.111975
NO.111983
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

₹ 941.40

1 Piece(s) 10 Day(s) or more 7

₹ 1,057.71

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Product Type Accessory Measurement Contents Thread Pitch Measurement: Inch
X
whatsapp-qr whatsapp-icon