(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Microscopic-organization-standard piece

Microscopic-organization-standard piece
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      232,238₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used to reveal austenite grain boundaries in steel.
Microstructure standard piece are organized into 7 groups of 170 types of metal and heat-treated materials microscope standard pieces, which are unprecedented in world.

 
Part Number
MS-1
MS-2
MS-3
MS-4
MS-6
MS-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMetal types Material Type Set Type Standard piece number Main applications (Japanese JIS code)

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 1-Carbon steel, 25 types of cast iron25 Types (With CD-ROM)1-25Armco Iron /S45C/SK85/SK120/SK120/SK85/SK85/SK85/SK85/SK85/SK120/SK120/S45C/S30C/S45C/S15CK/S45C/SK/ White Iron / Gray Cast Iron / Spheroidal Graphite Cast Iron / Eutectic Graphite Cast Iron / Black Heart Malleable Cast Iron / Cast Steel

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 2-Alloy Tool Steel, High-Speed Steel Tool - 25 types25 Types (With CD-ROM)33-57For Cutting (SKS2) / For Cold Metal Molds (SKS3) / For Impact Resistance (SKS4) / For Cold Metal Molds (SKD11) / For Hot Working (Equivalent to SKD61 / SKD4 / SKT) / For Powerful Cutting (SKH2, W Type / SKH4 Co Type / SKH51 Mo Type / SKH55 Mo Type) / Powder High Speed Steel (HAP40, Equivalent to SKH57)

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 3-Structural Alloy Steel, Special Purpose Steel - 25 Types25 Types (With CD-ROM)61-82High Tensile Steel (50 kilo level / 80 kilo level) Structural Alloy Steel (SNCM439/SCM435/SCM415/SACM645) Free-Cutting Steel (SUM23) Bearing Steel (SUJ2)/ Stainless Steel (SUS403/SUS420J2/SUS430/SUS304/SUS321/SUS316/SUS631(17-7PH))/ Heat Resistant Steel (SUH31/SUH310) Spring Steel (SUP6)

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 4Oxygen-free copper/abrasion-resistant high-strength brass/aluminum bronze/phosphor bronze/nickel/nickel silver/nickel silicon copper alloy/chromium copper alloy/pure aluminum wrought material/Al-Mn-Mg-based aluminum alloy/Al-Mg-based aluminum alloy/Al-Mg-Si-based aluminum alloy/Al-Zn-Mg-Cu-based aluminum alloy/aluminum alloy casting type 8-B (lautal, Al-Si-Cu-based)/aluminum alloy casting type 4-CH (Al-Si-Mg-based) aluminum alloy casting type 8-A (Loex Al-Si-Cu-Mg-Ni-based)/aluminum alloy die cast type 12 (Al-Si-Cu-based)/aluminum die cast type 14 (hyper silumin, Al-Si-Cu-Mg-based)/industrial pure titanium/alpha titanium alloy (Ti-5Al-2.5Sn alloy) alpha-beta titanium alloy (Ti-6Al-4V alloy)/beta-titanium (Ti-15V-3Cr-3Sn-3Al alloy)/titanium-nickel shape-memory alloy/nickel-base superalloy 713C alloy/nickel-base superalloy hastelloy XNon-ferrous alloys (copper alloy, aluminum alloy, and others) - 25 kinds25 Types (With CD-ROM)101-125-

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 6SCM435/FCD700/SCM435/SCM415/MAC14 (Mitsubishi Steel) /S45C/SCM435/S45C/S45C/SPCC/SCM435/SCM435/S35C/S45C/SCM415/SKD11/SKD11/SKD11/SKD11/S10C/S10C/SWY11/SWY11/S10C/A5052(Al/Mg Alloy)25 types of metal surface modification25 Types (With CD-ROM)601-625-

₹ 232,237.55

1 Piece(s) 11 Day(s) or more Type 7SCM440/SK105/SKS93/SKD11/SUJ2/SCM440/S45C/SKD11/SCM415/SKS93/SKH51/SK85/SUS420J2/SK85Abnormal Knit Structure - 23 Types23 Types (With CD-ROM)701-725-

Loading...

  1. 1

Basic Information

Models JIS G 0551 Application For austenitic stainless steel crystalline grain boundary