(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HRC Hardness-Standard Piece

HRC Hardness-Standard Piece
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,397₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

For durometer checks
[Features]
•Hardness Type: HRC
•Nominal Hardness range: ±1
•Number of measurement pints (n): 10(5x2)
•Dimensions(mm): φ64x15
•Finish of measurement surface: Buff Finish
•Compliant Standards: JIS B 7730
•Variation in hardness is ideal.
•Hardness reference is based on internationally recognized values.
•Shore hardness reference blocks strictly express rebound hardness

Part Number
HRC-10
HRC-20
HRC-25
HRC-30
HRC-35
HRC-40
HRC-45
HRC-50
HRC-55
HRC-57
HRC-60
HRC-62
HRC-64
HRC-67
HRC-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard nominal hardness Allowed Dispersion Material

₹ 10,397.00

1 Piece(s) 11 Day(s) or more 100.3SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 200.3SK85

₹ 10,397.00

1 Piece(s) 5 Day(s) or more 250.3SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 300.3SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 350.3SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 400.3SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 450.2SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 500.2SK85

₹ 10,397.00

1 Piece(s) 5 Day(s) or more 550.2SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 570.2SK85

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 600.2SKS3

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 620.2SKS3

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 640.2SKS3

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 670.2SKS3

₹ 10,397.00

1 Piece(s) 7 Day(s) or more 700.2SK120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard nominal hardness Allowed Dispersion Material

Loading...

  1. 1

Basic Information

Hardness Classification HRC Nominal Hardness Range ±1 Number of measurement points(n) 10(5×2)
Shape Φ64×15 Finish of measurement surface Buff Finish Standards-compliant JIS B 7730
Hardness Classification HRC

Frequently asked question (FAQ)

Question: How does the buff finish affect hardness readings?
Answer: A buff finish provides a smooth, uniform surface, minimizing inconsistencies that could affect hardness readings due to surface irregularities.
Question: How does compliance with JIS B 7730 benefit users?
Answer: JIS B 7730 compliance guarantees that the standard piece meets strict Japanese industrial standards, ensuring reliability and accuracy in hardness testing.
Question: What materials are typically used in HRC standard pieces?
Answer: They are usually made from hardened steel that has been precisely heat-treated to achieve a stable and uniform hardness level.
Question: Can an HRC standard piece be used for other hardness scales?
Answer: No, it is specifically designed for Rockwell Hardness C (HRC) and should not be used for Brinell (HB), Vickers (HV), or Shore (HS) hardness measurements.
Question: How should the HRC hardness-standard piece be stored?
Answer: To maintain accuracy, store it in a temperature-controlled, dry environment, away from moisture and corrosive substances.
Question: What happens if the hardness tester gives inconsistent readings on the standard piece?
Answer: Inconsistent readings may indicate:
•A worn-out indenter on the hardness tester
•An improperly calibrated testing machine
•Uneven wear or damage to the standard piece itself

Check other FAQ (3 items) Hide