(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dry Type Hand Cutter

Dry Type Hand Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,095₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond cutter can be used for secondary concrete products and stone.

Part Number
LME-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,095.36

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Specifications Dry Type Use Concrete and Mortar / Stone
Outside Diameter(mm) 305 Blade Thickness(mm) 2.6 Hole Diameter(mm) 30.5
Tip Height(mm) 7 Attached Ring Hole Diameter(mm) 20,22,25.4 Detailed Usage Secondary concrete materials, stone materials

Please check the type/dimensions/specifications of the part LME-12 in the Dry Type Hand Cutter series.