(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 |
---|---|---|---|
Socket Insertion Angle(mm) | 9.5 | Maximum Tightening Torque(N▪m) | 35 |
Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 |
Hose Fixing Port(NPT) | 1/4 | Trusco Code | 423-7382 |
Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Show More | |||
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. | - | - |
Show Less |
Caution
Japanese Only
Loading...
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 |
---|---|---|---|
Socket Insertion Angle(mm) | 9.5 | Maximum Tightening Torque(N▪m) | 35 |
Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 |
Hose Fixing Port(NPT) | 1/4 | Trusco Code | 423-7382 |
Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Show More | |||
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. | - | - |
Show Less |
Loading...
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 |
---|---|---|---|
Socket Insertion Angle(mm) | 9.5 | Maximum Tightening Torque(N▪m) | 35 |
Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 |
Hose Fixing Port(NPT) | 1/4 | Trusco Code | 423-7382 |
Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Show More | |||
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. | - | - |
Show Less |
[Features]
The CP9427 series air ratchet wrench is designed for machinists. With 27 ft. lbs / 35 Nm of torque and a compact design, it's durable even in the toughest conditions.
Loading...
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 |
---|---|---|---|
Socket Insertion Angle(mm) | 9.5 | Maximum Tightening Torque(N▪m) | 35 |
Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 |
Hose Fixing Port(NPT) | 1/4 | Trusco Code | 423-7382 |
Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Show More | |||
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. | - | - |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 |
---|---|---|---|
Socket Insertion Angle(mm) | 9.5 | Maximum Tightening Torque(N▪m) | 35 |
Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 |
Hose Fixing Port(NPT) | 1/4 | Trusco Code | 423-7382 |
Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Show More | |||
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. | - | - |
Show Less |
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.63 | Socket Insertion Angle(mm) | 9.5 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 35 | Number of No-load Revolutions(rpm) | 270 | Air Consumption(m³/min) | 0.4 |
Total Length(mm) | 128 | Mass(g) | 490 | Hose Fixing Port(NPT) | 1/4 |
Trusco Code | 423-7382 | Advantages | Compact, lightweight, easy-to-operate ratchet wrench / High durability and high performance / Output adjustable by trigger control | Use | For Automobile Maintenance Work |
Precautions | Tightening torque is a standard value. Torque value changes depending on conditions. |
Please check the type/dimensions/specifications of the part CP9427 in the Air Ratchet Wrench CP9427 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy