Line System Option, Punching Panel

Line System Option, Punching Panel

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Mass: 900P = 4.8 kg, 1200P = 6.2 kg.
· Uniform load resistance: 30 kg.

Basic Specifications

  • Product Type
    Line work bench
  • Uniform Load(kg)
    30
  • Main body: option
    Option
  • Color
    Ivory
  • Depth(mm)
    12
  • Height Dimension(mm)
    327
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 876
  • 1176
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1176
17 Day(s) or more
-

Part Number : LSN-1200P
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    30
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1176
  • Depth(mm)
    12
  • Height Dimension(mm)
    327
  • Mass(kg)
    6.2
1 pc.
876
17 Day(s) or more
-

Part Number : LSN-900P
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    30
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    876
  • Depth(mm)
    12
  • Height Dimension(mm)
    327
  • Mass(kg)
    4.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)