• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Line System Option, Movable Shelf

Line System Option, Movable Shelf

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· 3-stage adjustable (0°, 15°, 30°).
· Mass: 900RT2 = 5.2 kg, 1200RT2 = 6.4 kg.
· Uniform load resistance: 40 kg.

Basic Specifications

  • Product Type
    Line work bench
  • Main body: option
    Option
  • Color
    Ivory
  • Height Dimension(mm)
    31
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Uniform Load(kg)

Refine by

  • 30
  • 40
  • Clear
Details Type

Refine by

  • Large
  • Small
  • Clear
Width dimension(mm)

Refine by

  • 851
  • 1151
  • Clear
Depth(mm)

Refine by

  • 260
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
Small
1151
260
17 Day(s) or more
-

Part Number : LS-1200RT1
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    30
  • Main body: option
    Option
  • Details Type
    Small
  • Color
    Ivory
  • Width dimension(mm)
    1151
  • Depth(mm)
    260
  • Height Dimension(mm)
    31
  • Mass(kg)
    4.8
  • Specifications
    Three-Stage Adjustable (0°, 15°, 30°)
1 pc.
40
Large
1151
450
17 Day(s) or more
-

Part Number : LS-1200RT2
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    40
  • Main body: option
    Option
  • Details Type
    Large
  • Color
    Ivory
  • Width dimension(mm)
    1151
  • Depth(mm)
    450
  • Height Dimension(mm)
    31
  • Mass(kg)
    6.4
  • Specifications
    Three-Stage Adjustable (0°, 15°, 30°)
1 pc.
30
Small
851
260
17 Day(s) or more
-

Part Number : LS-900RT1
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    30
  • Main body: option
    Option
  • Details Type
    Small
  • Color
    Ivory
  • Width dimension(mm)
    851
  • Depth(mm)
    260
  • Height Dimension(mm)
    31
  • Mass(kg)
    3.8
  • Specifications
    Three-Stage Adjustable (0°, 15°, 30°)
1 pc.
40
Large
851
450
17 Day(s) or more
-

Part Number : LS-900RT2
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Line work bench
  • Uniform Load(kg)
    40
  • Main body: option
    Option
  • Details Type
    Large
  • Color
    Ivory
  • Width dimension(mm)
    851
  • Depth(mm)
    450
  • Height Dimension(mm)
    31
  • Mass(kg)
    5.2
  • Specifications
    Three-Stage Adjustable (0°, 15°, 30°)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)