• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Line System / Work Bench with Countertop Frontage (mm) 900–1216

Line System / Work Bench with Countertop Frontage (mm) 900–1216

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Multi-purpose high grade assembly line. Compared to conventional products, robustness and ease of assembly are significantly improved. Helps improve productivity even more.

[Features]
· Can be mounted to any position.
· Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
· Adjust the height according to the work.
· Uniform load resistance 120 kg.

Basic Specifications

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 916
  • 1200
  • 1216
  • Clear
Depth (mm)

Refine by

  • 660
  • 1260
  • Clear
Details Type

Refine by

  • Connecting type
  • Single Item Type
  • Clear
Top Panel Size(mm)

Refine by

  • 900×660×25
  • 900×1260×25
  • 1200×660×25
  • 1200×1260×25
  • Clear
Applicable Size(mm)

Refine by

  • Double-sided, width 900
  • Single-sided, width 900
  • Double-sided, width 1200
  • Single-sided, width 1200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
660
Connecting type
1200×660×25
Single-sided, width 1200
17 Day(s) or more
-

Part Number : LS-1200RN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    1200
  • Depth (mm)
    660
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Connecting type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1200×660×25
  • Applicable Size(mm)
    Single-sided, width 1200
  • Mass(kg)
    32
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
1216
660
Single Item Type
1200×660×25
Single-sided, width 1200
17 Day(s) or more
-

Part Number : LS-1200TN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    1216
  • Depth (mm)
    660
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Single Item Type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1200×660×25
  • Applicable Size(mm)
    Single-sided, width 1200
  • Mass(kg)
    41
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
900
660
Connecting type
900×660×25
Single-sided, width 900
17 Day(s) or more
-

Part Number : LS-900RN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    900
  • Depth (mm)
    660
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Connecting type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    900×660×25
  • Applicable Size(mm)
    Single-sided, width 900
  • Mass(kg)
    27
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
916
660
Single Item Type
900×660×25
Single-sided, width 900
17 Day(s) or more
-

Part Number : LS-900TN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    916
  • Depth (mm)
    660
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Single Item Type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    900×660×25
  • Applicable Size(mm)
    Single-sided, width 900
  • Mass(kg)
    36
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
1200
1260
Connecting type
1200×1260×25
Double-sided, width 1200
17 Day(s) or more
-

Part Number : LW-1200RN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    1200
  • Depth (mm)
    1260
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Connecting type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1200×1260×25
  • Applicable Size(mm)
    Double-sided, width 1200
  • Mass(kg)
    51
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
1216
1260
Single Item Type
1200×1260×25
Double-sided, width 1200
17 Day(s) or more
-

Part Number : LW-1200TN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    1216
  • Depth (mm)
    1260
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Single Item Type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    1200×1260×25
  • Applicable Size(mm)
    Double-sided, width 1200
  • Mass(kg)
    62
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
900
1260
Connecting type
900×1260×25
Double-sided, width 900
17 Day(s) or more
-

Part Number : LW-900RN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    900
  • Depth (mm)
    1260
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Connecting type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    900×1260×25
  • Applicable Size(mm)
    Double-sided, width 900
  • Mass(kg)
    43
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.
1 unit
916
1260
Single Item Type
900×1260×25
Double-sided, width 900
17 Day(s) or more
-

Part Number : LW-900TN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1800
  • Width (mm)
    916
  • Depth (mm)
    1260
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Single Item Type
  • Top Plate Material
    Plywood
  • Color
    Ivory
  • Top Panel Color
    White
  • Top Panel Size(mm)
    900×1260×25
  • Applicable Size(mm)
    Double-sided, width 900
  • Mass(kg)
    54
  • Specifications
    Work surface height can be adjusted with a 25 mm pitch from 500 to 1,100 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)