• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
New Mark II Optional Punching Panel

New Mark II Optional Punching Panel

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 871
  • 1171
  • 1471
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
871
17 Day(s) or more
-

Part Number : MPN-09P
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    871
  • Depth(mm)
    22
  • Height Dimension(mm)
    278
  • Mass(kg)
    3.5
1 pc.
1171
17 Day(s) or more
-

Part Number : MPN-12P
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1171
  • Depth(mm)
    22
  • Height Dimension(mm)
    278
  • Mass(kg)
    4.6
1 pc.
1471
17 Day(s) or more
-

Part Number : MPN-15P
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1471
  • Depth(mm)
    22
  • Height Dimension(mm)
    278
  • Mass(kg)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)