Heavy Cell Work Bench Movable Average Load (kg) 200

Heavy Cell Work Bench Movable Average Load (kg) 200

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Supports heavier products than the medium duty type. Can also easily handle changes in production lines or work with more complicated lines. Table surface height can be adjusted to suit the workpiece size, enabling excellent workability.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 725~925
  • 925~1125
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • Clear
Top Panel Size(mm)

Refine by

  • 900×600×21
  • 1200×600×21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
725~925
900
900×600×21
17 Day(s) or more
-

Part Number : TKK6-096PCI
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    725~925
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    900×600×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    26
  • Specifications
    Fixed 2 Wheels, Swivel (Double Lock) 2 Wheels
1 unit
725~925
1200
1200×600×21
17 Day(s) or more
-

Part Number : TKK6-126PCI
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    725~925
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1200×600×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    28
  • Specifications
    Fixed 2 Wheels, Swivel (Double Lock) 2 Wheels
1 unit
925~1125
900
900×600×21
17 Day(s) or more
-

Part Number : TKK8-096PCI
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    925~1125
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    900×600×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    28
  • Specifications
    Fixed 2 Wheels, Swivel (Double Lock) 2 Wheels
1 unit
925~1125
1200
1200×600×21
17 Day(s) or more
-

Part Number : TKK8-126PCI
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    925~1125
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1200×600×21
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    30
  • Specifications
    Fixed 2 Wheels, Swivel (Double Lock) 2 Wheels

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)