• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Adjuster Work Bench Attachment

Adjuster Work Bench Attachment

Adjuster for optional items of various workbenches.
[Features]
· A workbench attachment that can be selected to suit the usage environment or variation.
· Anti-vibration adjuster developed with our original technology that can absorb strong impacts and vibration.
· Worktable can be lifted from the floor for adjustment when leveling the fixed type.
· Rotary level adjustment type: only the shaft rotates, so lifting from the floor is not required.
[Applications]
Sakae workbench options.

Part Number

Configured Part Number is shown.

Part Number
AJ-1L
AJ-1M
AJ-1S
AJ-2L
AJ-2M
AJ-2S
AJ-3L
AJ-3M
AJ-3S
AJ-4L
AJ-10L
AJ-10M
AJ-10S
AJ-20L
AJ-20M
AJ-20S
AJ-30L
AJ-30M
AJ-30S
AJ-40L
AJ-80T
Part NumberVolume DiscountDays to ShipDetails Type Width dimension
(mm)
Height Dimension
(mm)
Material Specifications Quantity
17 Day(s) or more Fixed Type60φ89-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type50φ85-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type40φ85-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Fixed Type60φ129-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type50φ125-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type40φ125-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Fixed Type60φ179-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type50φ175-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Fixed Type40φ175-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Fixed Type60φ229-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type60φ89-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type50φ85-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type40φ85-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Rotation Type60φ129-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type50φ125-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type40φ125-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Rotation Type60φ179-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type50φ175-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more Rotation Type40φ175-Screw Diameter: M12×P1.75 mm1 pc.
17 Day(s) or more Rotation Type60φ229-Screw Diameter: M16×P2 mm1 pc.
17 Day(s) or more -35φ80SteelScrew Diameter: M8×P1.25 mm1 pc.

Loading...

  1. 1

Basic Information

Product Type Work bench attachment Main body: option Option Quantity 1 pc.