• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Resin Adjuster

Resin Adjuster

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Anti-vibration adjuster developed with our original technology.
· Absorbs strong shock and vibration.
· Lift up the worktable from the floor when leveling the fixed type.
· Rotary level adjustment type: only the shaft rotates, so lifting from the floor is not required.
· Screw diameter: M12 X P1.75 mm.
· Material: ABS resin.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
17 Day(s) or more
-

Part Number : AJ-1K
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Width dimension(mm)
    40φ
  • Height Dimension(mm)
    57
  • Material
    ABS Resin
  • Specifications
    Screw Diameter: M12×P1.75 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)