Anti-Static Board Set DS

Anti-Static Board Set DS

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Ground plate thickness: 0.5 mm (SUS304).
· Cord length: 2 m.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
-

Part Number : DS-E
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat covered work bench
  • Main body: option
    Option
  • Height Dimension(mm)
    30
  • Length Dimension(mm)
    90
  • Specifications
    Ground plate thickness: 0.5 mm, cord length: 2 m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)