Option/Partition for W Cabinet

Option/Partition for W Cabinet

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 445
  • 476
  • Clear
Height Dimension(mm)

Refine by

  • 65
  • 166
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
476
166
17 Day(s) or more
-

Part Number : W-LPN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Sakae green
  • Width dimension(mm)
    476
  • Height Dimension(mm)
    166
1 pc.
445
65
17 Day(s) or more
-

Part Number : W-SP
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Sakae green
  • Width dimension(mm)
    445
  • Height Dimension(mm)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)