Optional Spill Stoppers for Work Benches, for Width Side and for Depth Side

Brand :
SAKAE
Caution
- The image is a representative image of the product series.
- This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.
Product Description
Drop prevention for workbench without worrying about falling of objects
[Features]
・ It prevents small accessories, etc., from falling from the top plate.
・ Easy installation by inserting it into the top plate and tightening with the knob
[Applications]
・ It prevents products from dropping if it is attached to your workbench at the shipping site, inspection/packaging/assembly line, etc.
Product features and specifications
Basic specifications and features of the product
External view
Drop-prevention for width

Drop-prevention for depth
Standard table
| Compatible Workbench | ○Product number (green) |
|---|---|
| For W900 mm | 533071 KK-900WK |
| For W1,200 mm | 533072 KK-1200WK |
| For W1,500 mm | 533073 KK-1500WK |
| For W1,800 mm | 533074 KK-1800WK |
| Compatible Workbench | ○Product number (green) |
|---|---|
| for D600 mm | 533081 KK-600DK |
| For D750 mm | 533082 KK-750DK |
Usage method and usage examples
Instruction manual
