• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Optional Cord Box for Work Benches

Optional Cord Box for Work Benches

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Includes a 3 m cabtyre cord.
· Cord rack included.
· 100 V, 15 A.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Compatible Model
    Lightweight Workbench, Medium-Weight Workbench
  • Width dimension(mm)
    89
  • Depth(mm)
    60
  • Height Dimension(mm)
    246.5
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Sakae green
17 Day(s) or more
-

Part Number : CB-1
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Sakae green
  • Compatible Model
    Lightweight Workbench, Medium-Weight Workbench
  • Width dimension(mm)
    89
  • Depth(mm)
    60
  • Height Dimension(mm)
    246.5
  • Mass(kg)
    3
  • Accessory
    Cabtyre Cord 3 m
  • Specifications
    100V、15A
1 pc.
Ivory
17 Day(s) or more
-

Part Number : CB-1I
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Compatible Model
    Lightweight Workbench, Medium-Weight Workbench
  • Width dimension(mm)
    89
  • Depth(mm)
    60
  • Height Dimension(mm)
    246.5
  • Mass(kg)
    3
  • Accessory
    Cabtyre Cord 3 m
  • Specifications
    100V、15A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)