• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Spacia Frame for Work Benches

Spacia Frame for Work Benches

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width dimension(mm)

Refine by

  • 800
  • 1100
  • 1400
  • 1700
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
800
17 Day(s) or more
-

Part Number : SPK-09N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    800
  • Depth(mm)
    500
  • Height Dimension(mm)
    1200
  • Mass(kg)
    7.5
1 unit
1100
17 Day(s) or more
-

Part Number : SPK-12N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1100
  • Depth(mm)
    500
  • Height Dimension(mm)
    1200
  • Mass(kg)
    8
1 unit
1400
17 Day(s) or more
-

Part Number : SPK-15N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1400
  • Depth(mm)
    500
  • Height Dimension(mm)
    1200
  • Mass(kg)
    8.5
1 unit
1700
17 Day(s) or more
-

Part Number : SPK-18N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1700
  • Depth(mm)
    500
  • Height Dimension(mm)
    1200
  • Mass(kg)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)