Pole Type Stand KTK/SPK

Pole Type Stand KTK/SPK

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Mounting type pole-shaped base that contributes to space-saving.
[Features]
· Work bench attachment that can be freely combined with punching panels, etc. to extend range of applications.
· Slit square tube poles can be used with commercially available hooks.
· A base which can be used for a worktable or vise table, ideal for making use of dead space near the wall.
· Ideal for storing tools or small items required for work.
* Steel top plate cannot be mounted onto sizes with depths of 600. The worktable is not included in the price.
[Applications]
· Keeps tools, etc., out of the way during work and ensures working space. Can be actively used for 5S countermeasures.
· Ideal for inventory management.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width dimension(mm)

Refine by

  • 900
  • 1200
  • Clear
Depth(mm)

Refine by

  • 50
  • 140
  • Clear
Height Dimension(mm)

Refine by

  • 480
  • 660
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
50
660
17 Day(s) or more
-

Part Number : KTK-L91N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Uniform Load(kg)
    70
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    900
  • Depth(mm)
    50
  • Height Dimension(mm)
    660
  • Mass(kg)
    11
1 unit
900
50
660
17 Day(s) or more
-

Part Number : KTK-L92N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Uniform Load(kg)
    70
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    900
  • Depth(mm)
    50
  • Height Dimension(mm)
    660
  • Mass(kg)
    11
1 unit
1200
50
660
17 Day(s) or more
-

Part Number : KTK-L122N
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Uniform Load(kg)
    70
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1200
  • Depth(mm)
    50
  • Height Dimension(mm)
    660
  • Mass(kg)
    13
1 unit
900
140
480
Quote
-

Part Number : SPK-1N
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Uniform Load(kg)
    70
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    900
  • Depth(mm)
    140
  • Height Dimension(mm)
    480
  • Mass(kg)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)