(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
TKK8-074PKI |
TKK8-094PKI |
TKK8-124PKI |
TKK8-154PKI |
TKK8-184PKI |
TKK8-187F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Uniform Load (kg) |
Top Plate Material | Color | Top Panel Color | Inside Dimension (mm) |
Top Panel Size (mm) |
JAN code | Adjuster | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 40,973.91 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 750×450×21 | 4549347133287 | Resin thread diameter: M12 × P1.75 | 16 | 1 unit | ||
₹ 43,152.01 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 900×450×21 | 4549347133294 | Resin thread diameter: M12 × P1.75 | 20 | 1 unit | ||
₹ 47,593.43 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1200×450×21 | 4549347133324 | Resin thread diameter: M12 × P1.75 | 22 | 1 unit | ||
₹ 50,586.70 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1500×450×21 | 4549347133331 | Resin thread diameter: M12 × P1.75 | 23 | 1 unit | ||
₹ 53,505.33 |
1 Piece(s) | 13 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1800×450×21 | 4549347133348 | Resin thread diameter: M12 × P1.75 | 27 | 1 unit | ||
₹ 70,567.85 |
1 Piece(s) | 12 Day(s) or more | 800~1000 | 1800 | 750 | 200 | Sakae-leum | Sakae green | Green | W1530×D528 | 1800×750×21 | - | Resin screw diameter: M12 P=1.75 | 39 | 1 unit |
Part Number |
---|
A very robust, dust-free, light-duty adjustable height workbench that uses square pipes (structural steel pipes).
[Features]
·Adjustable-height workbench that can be adjusted to any height in the range of 800 to 1,000 mm.
·The indicated uniformly distributed load capacity is based on a safety factor of 20%.
[Applications]
·A work desk whose height can be adjusted according to the height of the worker and the size of the workbench.
·Ideal as a work table in a distribution warehouse such as 3PL.
Part Number |
---|
TKK8-074PKI |
TKK8-094PKI |
TKK8-124PKI |
TKK8-154PKI |
TKK8-184PKI |
TKK8-187F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Depth (mm) | Uniform Load (kg) |
Top Plate Material | Color | Top Panel Color | Inside Dimension (mm) |
Top Panel Size (mm) |
JAN code | Adjuster | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 40,973.91 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 750×450×21 | 4549347133287 | Resin thread diameter: M12 × P1.75 | 16 | 1 unit | ||
₹ 43,152.01 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 900×450×21 | 4549347133294 | Resin thread diameter: M12 × P1.75 | 20 | 1 unit | ||
₹ 47,593.43 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1200×450×21 | 4549347133324 | Resin thread diameter: M12 × P1.75 | 22 | 1 unit | ||
₹ 50,586.70 |
1 Piece(s) | 10 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1500×450×21 | 4549347133331 | Resin thread diameter: M12 × P1.75 | 23 | 1 unit | ||
₹ 53,505.33 |
1 Piece(s) | 13 Day(s) or more | 800 to 1000 | - | - | - | Polyester top board | Ivory | Ivory | - | 1800×450×21 | 4549347133348 | Resin thread diameter: M12 × P1.75 | 27 | 1 unit | ||
₹ 70,567.85 |
1 Piece(s) | 12 Day(s) or more | 800~1000 | 1800 | 750 | 200 | Sakae-leum | Sakae green | Green | W1530×D528 | 1800×750×21 | - | Resin screw diameter: M12 P=1.75 | 39 | 1 unit |
Part Number |
---|
Loading...
Movable part that can lift. The use of plate nuts tightens the fixed legs and sliding legs for perfect strength.
The legs are telescopic.
Since the legs have scales, you can easily adjust the height.
Resin adjuster equipped as standard equipment. Due to easy level adjustment, it does not damage the floor.
Supports vibration resistant fixing brackets.
A workbench can be easily moved by 1 person by using the mobile legs.
Also, using a double lock, you can stop the axles as well as the wheels; therefore, you can firmly stop it even during work.
By attaching it to the leg frame on one side, a workbench can be widely and effectively used both as a mobile type and as a rigid type.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy