Loading...

Large Work Bench Lightweight KK Type Average Load (kg) Width 500 (mm) 2400

Brand :
SAKAE

Caution

    Product Description

    [Features]
    · Because the main body is made from square pipe (structural steel pipe), it is extremely robust and free of dust collection.
    · The uniform load resistance of the middle shelf is 200 kg.
    · Uniform load resistance 500 kg.
    · The locking bar can be mounted to either the center or the back.
    · Use by setting KK and TKK types (KKF-2412, KKF-2412T) at the optimal position either to the right or left according to work conditions.
    · Also ideal for face-to-face work, since it can be attached in both the front and back.
    · Up to 4 cabinets can be installed (however, mounting in the same position (front/back) is not possible).

    Large Work Bench Lightweight KK Type Average Load (kg) Width 500 (mm) 2400 | SAKAE | MISUMI India