(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height: 840 mm)

Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height: 840 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • The image is an only representative image of the product series. Product specifications vary depending on the part number.
  • This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.
  • This is an assembly type product.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Starting From :
    ₹ 39,129.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

A light-duty mobile workbench with casters suitable for standing work.
[Features]
·Because the main body uses a squire pipe (structural steel pipe for structural purposes), it is extremely robust, and moreover, hardly collect dust.
·Uniformly distributed load capacity: 200 kg. Comes standard with metal fittings for stable straight-line motion that stops the rotation of the casters. Selectable according to the site and applications.
·Features straight-line motion when metal fittings are attached. Features turning performance when metal fittings are not attached.
·Optional panel can be attached.
·The caster come with ø75 (diameter 75 mm) and ø100 (diameter 100 mm) rubber wheel. 2 casters come with a brake and 2 casters have no brake.
[Applications]
·By attaching casters, you can easily change the production line, secure a work space, and change the layout.
·This product is suitable for standing work and can improve work efficiency and reduce the burden by selecting a height that suits the user and work.

Loading...

Product Specifications

Product features and specifications

External view

External appearance of Light-Duty Workbench, KK Type. With 2 metal fittings for stable straight-line motion

Basic specifications and features of the product

  • Various sizes are available from W 900 to 1,800 mm × D 600 to 900 mm × H840 mm.
  • Uniformly distributed load capacity: 200 kg. The indicated uniformly distributed load capacity is based on a safety factor of 20%. The main body is structured with square pipes (structural steel pipes), making it very robust.
 

Metal fittings for stable straight-line motion

·The mobile workbench comes standard with metal fittings to stop the rotation of the casters. ·It can be installed and selected according to the site and application.
  • The mobile workbench comes standard with metal fittings to stop the rotation of the casters.
  • It can be installed and selected according to the site and application.
Features excellent straight-line motion when metal fittings are attached.

Features excellent straight-line motion when metal fittings are attached.

Features excellent turning performance when metal fittings are not attached.

Features excellent turning performance when metal fittings are not attached.

3 types of top plates to choose from

* SAKAE-leum top plate: Ivory or green can be selected

* Steel top plate (powder coating): Ivory or green can be selected

* polyester top plate: Ivory or green can be selected

Drawing

KK-38B1I/KK-38B1IG/KK-38FB1/KK-38FB1I/KK-38SB1/KK-38SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-38B1I / KK-38B1IG / KK-38FB1 / KK-38FB1I / KK-38SB1 / KK-38SB1I

KK-38B2I/KK-38B2IG/KK-38FB2/KK-38FB2I/KK-38SB2/KK-38SB2I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-38B2I / KK-38B2IG / KK-38FB2 / KK-38FB2I / KK-38SB2 / KK-38SB2I

KK-39B1I/KK-39B1IG/KK-39FB1/KK-39FB1I/KK-39SB1/KK-39SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-39B1I / KK-39B1IG / KK-39FB1 / KK-39FB1I / KK-39SB1 / KK-39SB1I

KK-39B2I/KK-39B2IG/KK-39FB2/KK-39FB2I/KK-39SB2/KK-39SB2I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-39B2I / KK-39B2IG / KK-39FB2 / KK-39FB2I / KK-39SB2 / KK-39SB2I

KK-48B1I/KK-48B1IG/KK-48FB1/KK-48FB1I/KK-48SB1/KK-48SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-48B1I / KK-48B1IG / KK-48FB1 / KK-48FB1I / KK-48SB1 / KK-48SB1I

KK-48B2I/KK-48B2IG/KK-48FB2/KK-48FB2I/KK-48SB2/KK-48SB2I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-48B2I / KK-48B2IG / KK-48FB2 / KK-48FB2I / KK-48SB2 / KK-48SB2I

KK-49B1I/KK-49B1IG/KK-49FB1/KK-49FB1I/KK-49SB1/KK-49SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-49B1I / KK-49B1IG / KK-49FB1 / KK-49FB1I / KK-49SB1 / KK-49SB1I

KK-49B2I/KK-49B2IG/KK-49FB2/KK-49FB2I/KK-49SB2/KK-49SB2I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-49B2I / KK-49B2IG / KK-49FB2 / KK-49FB2I / KK-49SB2 / KK-49SB2I

KK-58B1I/KK-58B1IG/KK-58FB1/KK-58FB1I/KK-58SB1/KK-58SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-58B1I / KK-58B1IG / KK-58FB1 / KK-58FB1I / KK-58SB1 / KK-58SB1I

KK-58B2I/KK-58B2IG/KK-58FB2/KK-58FB2I/KK-58SB2/KK-58SB2I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-58B2I / KK-58B2IG / KK-58FB2 / KK-58FB2I / KK-58SB2 / KK-58SB2I

KK-59B1I/KK-59B1IG/KK-59FB1/KK-59FB1I/KK-59SB1/KK-59SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-59B1I / KK-59B1IG / KK-59FB1 / KK-59FB1I / KK-59SB1 / KK-59SB1I

KK-59B2I/KK-59FB2

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-59B2I / KK-59FB2

KK-68B1I/KK-68B1IG/KK-68FB1/KK-68FB1I/KK-68SB1/KK-68SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-68B1I / KK-68B1IG / KK-68FB1 / KK-68FB1I / KK-68SB1 / KK-68SB1I

KK-69B1I/KK-69B1IG/KK-69FB1/KK-69FB1I/KK-69SB1/KK-69SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-69B1I / KK-69B1IG / KK-69FB1 / KK-69FB1I / KK-69SB1 / KK-69SB1I

KK-70B1I/KK-70B1IG/KK-70FB1/KK-70FB1I/KK-70SB1/KK-70SB1I

Drawing of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-70B1I / KK-70B1IG / KK-70FB1 / KK-70FB1I / KK-70SB1 / KK-70SB1I

Cross section of top plate

KK-38B1I/KK-38B1IG/KK-38B2I/KK-38B2IG/KK-39B1I/KK-39B1IG/KK-39B2I/KK-39B2IG/KK-48B1I/KK-48B1IG/KK-48B2I/KK-48B2IG/KK-49B1I/
KK-49B1IG/KK-49B2I/KK-49B2IG/KK-58B1I/KK-58B1IG/KK-58B2I/KK-58B2IG/KK-59B1I/KK-59B1IG/KK-59B2I/KK-68B1I/KK-68B1IG/KK-69B1I/
KK-69B1IG/KK-70B1I/KK-70B1IG/

Cross-sectional drawing of the top plate of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-□B

KK-38FB1/KK-38FB1I/KK-38FB2/KK-38FB2I/KK-39FB1/KK-39FB1I/KK-39FB2/KK-39FB2I/KK-48FB1/KK-48FB1I/KK-48FB2/KK-48FB2I/
KK-49FB1/KK-49FB1I/KK-49FB2/KK-49FB2I/KK-58FB1/KK-58FB1I/KK-58FB2/KK-58FB2I/KK-59FB1/KK-59FB1I/KK-59FB2/KK-68FB1/
KK-68FB1I/KK-69FB1/KK-69FB1I/KK-70FB1/KK-70FB1I

Cross-sectional drawing of the top plate of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-□FB

KK-38SB1/KK-38SB2/KK-39SB1/KK-39SB2/KK-48SB1/KK-48SB2/KK-49SB1/KK-49SB2/KK-58SB1/KK-58SB2/KK-59SB1/KK-68SB1/KK-69SB1/
KK-70SB1

Cross-sectional drawing of the top plate of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-□SB

KK-38SB1I/KK-38SB2I/KK-39SB1I/KK-39SB2I/KK-48SB1I/KK-48SB2I/KK-49SB1I/KK-49SB2I/KK-58SB1I/KK-58SB2I/KK-59SB1I/KK-68SB1I/
KK-69SB1I/KK-70SB1I

Cross-sectional drawing of the top plate of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm) KK-□SB□I

Usage method and usage examples

Instruction manual

Instruction manual-1 of Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height 840 mm)

X
whatsapp-qr whatsapp-icon
Close

Comparison list