Light Duty Workbench, CK Type, Uniform Load 300 kg

Light Duty Workbench, CK Type, Uniform Load 300 kg

Lightweight, foldable workbench that is easy to assemble.
[Features]
· An extremely robust work desk featuring a main body made from square pipe (structural steel pipe).
· Structure helps prevent dust accumulation.
· Safety factor of 20% for uniform load resistance display.
[Applications]
· The main body has a folding mechanism that enables it to be stored neatly when not in use.
· Can be temporarily stored when the worktable is not in use in order to save space.

Part Number

Configured Part Number is shown.

Part Number
CK-096F
CK-096FIG
CK-096FIV
CK-096PI
CK-096PIG
CK-096S
CK-096SI
CK-097F
CK-097FIG
CK-097FIV
CK-097PI
CK-097PIG
CK-097S
CK-097SI
CK-126F
CK-126FIG
CK-126FIV
CK-126PI
CK-126PIG
CK-126S
CK-126SI
CK-127F
CK-127FIG
CK-127FIV
CK-127PI
CK-127S
CK-127SI
CK-156F
CK-156PIG
CK-156S
CK-157F
CK-157FIG
CK-157FIV
CK-157PI
CK-157PIG
CK-157S
CK-157SI
CK-186F
CK-186FIG
CK-186FIV
CK-186PI
CK-186PIG
CK-186S
CK-186SI
CK-187F
CK-187FIG
CK-187FIV
CK-187PI
CK-187PIG
CK-187S
CK-187SI
CK-189F
CK-189FIG
CK-189FIV
CK-189PI
CK-189PIG
CK-189S
CK-189SI
Part NumberVolume DiscountDays to ShipWidth (mm) Depth (mm) Top Plate Material Color Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Adjuster Mass
(kg)
Amount Of Content
15 Day(s) or more 900600Sakae-leumSakae greenGreenW630×D448900×600×21Resin screw diameter: M12 P=1.75221 unit
15 Day(s) or more 900600Sakae-leumIvoryGreenW630×D448900×600×21Resin screw diameter: M12 P=1.75221 unit
15 Day(s) or more 900600Sakae-leumIvoryWhiteW630×D448900×600×21Resin screw diameter: M12 P=1.75221 unit
15 Day(s) or more 900600PolyesterIvoryIvoryW630×D448900×600×21Resin screw diameter: M12 P=1.75201 unit
15 Day(s) or more 900600PolyesterGreenIvoryW630×D448900×600×21Resin screw diameter: M12 P=1.75201 unit
15 Day(s) or more 900600Steel (Powder Coating)Sakae greenSakae greenW630×D448900×600×25Resin screw diameter: M12 P=1.75261 unit
15 Day(s) or more 900600Steel (Powder Coating)IvoryIvoryW630×D448900×600×25Resin screw diameter: M12 P=1.75261 unit
15 Day(s) or more 900750Sakae-leumSakae greenGreenW630×D528900×750×21Resin screw diameter: M12 P=1.75241 unit
15 Day(s) or more 900750Sakae-leumIvoryGreenW630×D528900×750×21Resin screw diameter: M12 P=1.75241 unit
15 Day(s) or more 900750Sakae-leumIvoryWhiteW630×D528900×750×21Resin screw diameter: M12 P=1.75241 unit
15 Day(s) or more 900750PolyesterIvoryIvoryW630×D528900×750×21Resin screw diameter: M12 P=1.75211 unit
15 Day(s) or more 900750PolyesterGreenIvoryW630×D528900×750×21Resin screw diameter: M12 P=1.75211 unit
15 Day(s) or more 900750Steel (Powder Coating)Sakae greenSakae greenW630×D528900×750×25Resin screw diameter: M12 P=1.75291 unit
15 Day(s) or more 900750Steel (Powder Coating)IvoryIvoryW630×D528900×750×25Resin screw diameter: M12 P=1.75291 unit
15 Day(s) or more 1200600Sakae-leumSakae greenGreenW930×D4481200×600×21Resin screw diameter: M12 P=1.75251 unit
15 Day(s) or more 1200600Sakae-leumIvoryGreenW930×D4481200×600×21Resin screw diameter: M12 P=1.75251 unit
15 Day(s) or more 1200600Sakae-leumIvoryWhiteW930×D4481200×600×21Resin screw diameter: M12 P=1.75251 unit
15 Day(s) or more 1200600PolyesterIvoryIvoryW930×D4481200×600×21Resin screw diameter: M12 P=1.75221 unit
15 Day(s) or more 1200600PolyesterGreenIvoryW930×D4481200×600×21Resin screw diameter: M12 P=1.75221 unit
15 Day(s) or more 1200600Steel (Powder Coating)Sakae greenSakae greenW930×D4481200×600×25Resin screw diameter: M12 P=1.75311 unit
15 Day(s) or more 1200600Steel (Powder Coating)IvoryIvoryW930×D4481200×600×25Resin screw diameter: M12 P=1.75311 unit
15 Day(s) or more 1200750Sakae-leumSakae greenGreenW930×D5281200×750×21Resin screw diameter: M12 P=1.75271 unit
15 Day(s) or more 1200750Sakae-leumIvoryGreenW930×D5281200×750×21Resin screw diameter: M12 P=1.75271 unit
15 Day(s) or more 1200750Sakae-leumIvoryWhiteW930×D5281200×750×21Resin screw diameter: M12 P=1.75271 unit
15 Day(s) or more 1200750PolyesterIvoryIvoryW930×D5281200×750×21Resin screw diameter: M12 P=1.75241 unit
15 Day(s) or more 1200750Steel (Powder Coating)Sakae greenSakae greenW930×D5281200×750×25Resin screw diameter: M12 P=1.75341 unit
15 Day(s) or more 1200750Steel (Powder Coating)IvoryIvoryW930×D5281200×750×25Resin screw diameter: M12 P=1.75341 unit
15 Day(s) or more 1500600Sakae-leumSakae greenGreenW1230×D4481500×600×21Resin screw diameter: M12 P=1.75291 unit
15 Day(s) or more 1500600PolyesterGreenIvoryW1230×D4481500×600×21Resin screw diameter: M12 P=1.75261 unit
15 Day(s) or more 1500600Steel (Powder Coating)Sakae greenSakae greenW1230×D4481500×600×25Resin screw diameter: M12 P=1.75381 unit
15 Day(s) or more 1500750Sakae-leumSakae greenGreenW1230×D5281500×750×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1500750Sakae-leumIvoryGreenW1230×D5281500×750×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1500750Sakae-leumIvoryWhiteW1230×D5281500×750×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1500750PolyesterIvoryIvoryW1230×D5281500×750×21Resin screw diameter: M12 P=1.75271 unit
15 Day(s) or more 1500750PolyesterGreenIvoryW1230×D5281500×750×21Resin screw diameter: M12 P=1.75271 unit
15 Day(s) or more 1500750Steel (Powder Coating)Sakae greenSakae greenW1230×D5281500×750×25Resin screw diameter: M12 P=1.75401 unit
15 Day(s) or more 1500750Steel (Powder Coating)IvoryIvoryW1230×D5281500×750×25Resin screw diameter: M12 P=1.75401 unit
15 Day(s) or more 1800600Sakae-leumSakae greenGreenW1530×D4481800×600×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1800600Sakae-leumIvoryGreenW1530×D4481800×600×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1800600Sakae-leumIvoryWhiteW1530×D4481800×600×21Resin screw diameter: M12 P=1.75321 unit
15 Day(s) or more 1800600PolyesterIvoryIvoryW1530×D4481800×600×21Resin screw diameter: M12 P=1.75281 unit
15 Day(s) or more 1800600PolyesterGreenIvoryW1530×D4481800×600×21Resin screw diameter: M12 P=1.75281 unit
15 Day(s) or more 1800600Steel (Powder Coating)Sakae greenSakae greenW1530×D4481800×600×25Resin screw diameter: M12 P=1.75441 unit
15 Day(s) or more 1800600Steel (Powder Coating)IvoryIvoryW1530×D4481800×600×25Resin screw diameter: M12 P=1.75441 unit
15 Day(s) or more 1800750Sakae-leumSakae greenGreenW1530×D5281800×750×21Resin screw diameter: M12 P=1.75351 unit
15 Day(s) or more 1800750Sakae-leumIvoryGreenW1530×D5281800×750×21Resin screw diameter: M12 P=1.75351 unit
15 Day(s) or more 1800750Sakae-leumIvoryWhiteW1530×D5281800×750×21Resin screw diameter: M12 P=1.75351 unit
15 Day(s) or more 1800750PolyesterIvoryIvoryW1530×D5281800×750×21Resin screw diameter: M12 P=1.75301 unit
15 Day(s) or more 1800750PolyesterGreenIvoryW1530×D5281800×750×21Resin screw diameter: M12 P=1.75301 unit
15 Day(s) or more 1800750Steel (Powder Coating)Sakae greenSakae greenW1530×D5281800×750×25Resin screw diameter: M12 P=1.75461 unit
15 Day(s) or more 1800750Steel (Powder Coating)IvoryIvoryW1530×D5281800×750×25Resin screw diameter: M12 P=1.75441 unit
15 Day(s) or more 1800900Sakae-leumSakae greenGreenW1530×D6781800×900×21Resin screw diameter: M12 P=1.75391 unit
15 Day(s) or more 1800900Sakae-leumIvoryGreenW1530×D6781800×900×21Resin screw diameter: M12 P=1.75391 unit
15 Day(s) or more 1800900Sakae-leumIvoryWhiteW1530×D6781800×900×21Resin screw diameter: M12 P=1.75391 unit
15 Day(s) or more 1800900PolyesterIvoryIvoryW1530×D6781800×900×21Resin screw diameter: M12 P=1.75341 unit
15 Day(s) or more 1800900PolyesterGreenIvoryW1530×D6781800×900×21Resin screw diameter: M12 P=1.75341 unit
15 Day(s) or more 1800900Steel (Powder Coating)Sakae greenSakae greenW1530×D6781800×900×25Resin screw diameter: M12 P=1.75511 unit
15 Day(s) or more 1800900Steel (Powder Coating)IvoryIvoryW1530×D6781800×900×25Resin screw diameter: M12 P=1.75511 unit

Loading...

  1. 1

Basic Information

Product Type Folding work bench Height (mm) 740 Uniform Load(kg) 300
Assembly / Completion Assembly type Main body: option Main Body Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)