- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Work Bench Fan-Shaped Pillar Pearl White Average Load (kg) 400
(i)
Caution
- The image is a representative image of the product series.
- This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.
- This is an assembly type product.
Specifications of KF-38W
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 700
-
- Uniform Load(kg)
- 400
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Pearl White
-
- Inside Dimension(mm)
- W 630 × D 448
-
- Top Panel Size(mm)
- 900 × 600 × 25
-
- JAN code
- 4549347133638
-
- Adjuster
- Resin thread diameter: M12 × P1.75
-
- Mass(kg)
- 20
-
- Specifications
- Estimated assembly time: 20 minutes
-
- Capacity
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
₹ 43,218.67
|
1 Piece(s)
|
|
10 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 700
-
- Uniform Load(kg)
- 400
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Pearl White
-
- Inside Dimension(mm)
- W 630 × D 448
-
- Top Panel Size(mm)
- 900 × 600 × 25
-
- JAN code
- 4549347133638
-
- Adjuster
- Resin thread diameter: M12 × P1.75
-
- Mass(kg)
- 20
-
- Specifications
- Estimated assembly time: 20 minutes
-
- Capacity
- 1 unit
Product Description
A light-duty workbench with fan-shaped struts and excellent aesthetics.
[Features]
·A sliding shelf or fixed shelf (optional) can be attached as by using an panel for versatile storage.
·Uses a top plate with round corners that looks nice and easy to use.
·The middle shelf can be moved up and down (optional). (Adjustable up and down with a 75 mm pitch.)
·Shelves can be added as needed.
·Features a soft design with a pearl white color on the main body.
[Applications]
·Convenient for use in offices in addition to work spaces.
Specifications of KF-38W
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 700
-
- Uniform Load(kg)
- 400
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Pearl White
-
- Inside Dimension(mm)
- W 630 × D 448
-
- Top Panel Size(mm)
- 900 × 600 × 25
-
- JAN code
- 4549347133638
-
- Adjuster
- Resin thread diameter: M12 × P1.75
-
- Mass(kg)
- 20
-
- Specifications
- Estimated assembly time: 20 minutes
-
- Capacity
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
₹ 43,218.67
|
1 Piece(s)
|
|
10 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Product features and specifications
External view
Standard table
Product number | Effective dimensions of the main body |
---|
A | B |
---|
KF-39 | 630 | 528 |
KF-49 | 930 | 528 |
KF-59 | 1230 | 528 |
KF-69 | 1530 | 528 |
Basic specifications and features of the product
Uses a fan-shaped pipe with excellent aesthetics.
Uses a top plate with round corners that looks nice and easy to use.
The middle shelf can be adjusted up and down with a pitch of 75 mm (optional).
Shelves can be added as needed.
KF-39W
- Width 900 × Depth 750 × Height 700 mm
- Weight: 24 kg
- Uniformly distributed load capacity: 400 kg
KF-49W
- Width 1,200 × Depth 750 × Height 700 mm
- Weight: 25 kg
- Uniformly distributed load capacity: 400 kg
KF-59W
- Width 1,500 × Depth 750 × Height 700 mm
- Weight: 31 kg
- Uniformly distributed load capacity: 400 kg
KF-69W
- Width 1,800 × Depth 750 × Height 700 mm
- Weight: 35 kg
- Uniformly distributed load capacity: 400 kg
Drawing
KF-38W
KF-39W
KF-49W
KF-59W
KF-69W
Drawing
Cross section of top plate
KF-38W/KF-39W/KF-49W/KF-59W/KF-69W
Usage method and usage examples
Instruction manual
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy