(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shining reflector R-27

Shining reflector R-27

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 375.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z-2
Z-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Amount Of Content

₹ 375.58

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more Clear 1 Pack (2 pcs.)

₹ 375.58

1 Pack(s)

2 Pieces Per Package

7 Day(s) or more Red 1 Pack (2 pcs.)

Basic Specifications

  • Product Type
    Reflection Plate
  • Mounting specification
    Adhesive Tape
  • Length × Width(mm)
    φ 27
  • Product Type
    Round
  • Thickness(mm)
    6
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
  • Amount Of Content
    1 Pack (2 pcs.)

Product Description

A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors.

[Features]
· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.
· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.
· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.
· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

Part Number
Z-2
Z-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Amount Of Content

₹ 375.58

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more Clear 1 Pack (2 pcs.)

₹ 375.58

1 Pack(s)

2 Pieces Per Package

7 Day(s) or more Red 1 Pack (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon