(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust-Proof Glasses No.1370, 1371

Dust-Proof Glasses No.1370, 1371

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO1371-G

  • Shape
    Monocular glasses
  • Use
    For welding use
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Specifications
    For Gas Welding
  • Color
    Green
  • Mass(g)
    Approx. 45
  • Body Material
    Polycarbonate
  • Shield Degree
    #4 Standard
  • Amount Of Content
    1 pc.
Part Number
NO1371-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,687.53

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    For welding use
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Specifications
    For Gas Welding
  • Color
    Green
  • Mass(g)
    Approx. 45
  • Body Material
    Polycarbonate
  • Shield Degree
    #4 Standard
  • Amount Of Content
    1 pc.

Product Description

Dust protection glasses with scratch-resistant, special hard-coated lens

Specifications of NO1371-G

  • Shape
    Monocular glasses
  • Use
    For welding use
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Specifications
    For Gas Welding
  • Color
    Green
  • Mass(g)
    Approx. 45
  • Body Material
    Polycarbonate
  • Shield Degree
    #4 Standard
  • Amount Of Content
    1 pc.
Part Number
NO1371-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,687.53

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon