(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Handheld Microscope

Handheld Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,091₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small and lightweight. The long lens-barrel ensures a wide effective field of view as well as excellent brightness and resolving power.

Part Number
NO.2051-30
NO.2051-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Mass
(g)
Size
(mm)
Real Field of Vision
(mmφ)

₹ 8,090.62

1 Piece(s) 10 Day(s) or more 3011528φ×1575.8

₹ 9,677.47

1 Piece(s) 10 Day(s) or more 6010028φ×1393.5

Loading...

  1. 1

Basic Information

Product Type Microscope Light presence Not Included Existence or non-existence of scale Not Included
Supplement To use, adjust the notched section of the tip of the acrylic cylinder to face forward, place the center of the objective lens to be just above the examined object, place eyes at viewing lens and while inclining cylinder back and forth, find the angle which allows for the clearest picture and observe.
X
whatsapp-qr whatsapp-icon