(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Monocle 4X10

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Monocle 4×10, Tou Loupe
[Feature]
Pocket Telescope
[Specifications]
Product Type: Other Optical Devices
Magnification: 4x
Light presence: Not Included
Effective Length: 10mm
Size: 22.5φ×53mm

Part Number
NO.2067-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,648.55

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Magnification(x) 4 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 10 Size(mm) 22.5φ×53
X
whatsapp-qr whatsapp-icon