(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Box

Light Box
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Loupe with Puncher & Holder 8x, Hand Viewer 8x, Microfilm Viewer 15x, 20x dedicated simple auxiliary illumination device.

Part Number
NO.2046
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,279.02

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Light presence Fluorescent and Incandescent Light Bulbs Existence or non-existence of scale Not Included
Mass(g) 50 Size(mm) 50×81×25 Battery AA Batteries x 2 (Sold Separately)
Applicable Models №2026-8 №2026-15 №2026-20 №2018-SET Features Puncher and Holder Lens 8X, Hand Viewer 8X, Microfilm Viewer 15X, 20X dedicated construction for a simple assisted illumination device.
X
whatsapp-qr whatsapp-icon