(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Desk Loupe (Swivel Flexible Arm)

Multi Desk Loupe (Swivel Flexible Arm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Base is heavy enough to withstand any angle of use, and position of lens can be changed freely.

Part Number
NO.2041
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,749.44

1 Piece(s) 25 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Light presence Not Included Existence or non-existence of scale Not Included
Mounting Type Stand Type Flexible Arm Mass(g) 1500 Size(mm) Lens: 175 X 150; Arm: 280; Base: φ135
Supplement If lens is kept under direct sunlight, it may focus the light on a single point and cause a fire. Features Base is heavy to withstand usage at any angle and has struts with a black finish suitable for equipment. The lens position can also be changed freely.