(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Glass Scale

Glass Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      97,684₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scale engraved in clear glass, enabling it to be placed on the measuring object for comparison via magnifier.

Part Number
NO.1972-1000S
NO.1972-300S
NO.1972-500S
NO.1972-700S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Size
(mm)

₹ 268,422.51

1 Piece(s) 10 Day(s) or more 13483t×50×1060

₹ 97,684.33

1 Piece(s) 10 Day(s) or more 5903t×50×360

₹ 146,762.82

1 Piece(s) 10 Day(s) or more 8073t×50×560

₹ 195,149.84

1 Piece(s) 10 Day(s) or more 10233t×50×760

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Included Minimum graduation(mm) 0.1
X
whatsapp-qr whatsapp-icon