(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Steinheil Loupe (7 to 20x)

Steinheil Loupe (7 to 20x)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It's compact enough to fit in your pocket, but it's equipped with 3 synthetic lenses that correct for chromatic aberration.

Part Number
NO.1985-7
NO.1985-14
NO.1985-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Effective Length
(mm)
Mass
(g)

₹ 4,281.64

1 Piece(s) 10 Day(s) or more 71622

₹ 4,803.49

1 Piece(s) 10 Day(s) or more 141218

₹ 4,281.64

1 Piece(s) 10 Day(s) or more 20718

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Not Included Existence or non-existence of scale Not Included
Size(mm) 39×24×22 Features The product exhibits superior resolution over wide view field. Classic high grade magnifying glass.
X
whatsapp-qr whatsapp-icon