(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Scale Magnifier

Scale Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Universal magnifier with bright, sharp contrast.

Part Number
NO.1976
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,436.49

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 7 Light presence Not Included
Existence or non-existence of scale Included Mass(g) 128 Size(mm) 150 X 75 X 60 (Case)
Features 5 Frequently Used Types Are Set.
X
whatsapp-qr whatsapp-icon