(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Glucose Meter (Automatic Temperature Compensation Type)

Portable Glucose Meter (Automatic Temperature Compensation Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Portable Glucose Meter (Automatic Temperature Compensation Type)
  • Portable Glucose Meter (Automatic Temperature Compensation Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PAL-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,753.65

1 Piece(s) 43 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Saccharimeter Measuring Range(Brix%) 0~53 Resolution(Brix%) 0.1
Measurement accuracy(Brix%) ±0.2 Width(mm) 55 Depth(mm) 31
Height(mm) 109 Trusco Code 282-7727 Mass(g) 100
Degree of protection for enclosure IP65 Features Ideal for use and transport with a single hand. Measurement can be done without having to factor in room temperature because it automatically corrects for room temperature. Boiling samples and samples from hot liquids can also be measured. Good Design Award recipient. Industrial Use Water-soluble cutting oil, water-based cleaning liquid, various water-soluble liquids, etc.
Food use Fruit juice, soft drinks, carbonated drinks, canned syrup, soup, etc. Power Supply AAA Batteries x 2 (Sold Separately)
X
whatsapp-qr whatsapp-icon