(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamp (combination type)

Clamp (combination type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A combination clamp that combines the functions of conventional vise pliers and Bessey L-type clamps. As vise pliers, the range of applications has greatly increased, and they are popular as multi-purpose pliers.
[Applications]
·Steel and sheet metal.

Features

●A combination clamp of the conventional vice pliers function and the Bessey L type clamp function.

Specification

●SPQ(piece):1

Materials

●Carbon Steel Tools
Part Number
GRZ-10
GRZ-20
GRZ-C
GRZ-RO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Maximum Opening
(mm)
Tightening Pressure (when opening is 30 mm)
(kg)
Arm
(mm)
Trusco Code Mass
(g)

₹ 12,516.09

1 Piece(s) 5 Day(s) or more 26010030065104-29391000

₹ 13,418.22

1 Piece(s) 5 Day(s) or more 26020030065104-29471200

₹ 13,967.02

1 Piece(s) 5 Day(s) or more 28011025080104-29551100

₹ 16,544.71

1 Piece(s) 5 Day(s) or more 28011025065104-29711300

Loading...

  1. 1
 

Basic Information

Features Combination clamp of the conventional vise plier function and the function of the Bessey L-type clamp. Material Carbon tool steel
X
whatsapp-qr whatsapp-icon