(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Spring clamp

Spring clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A spring clamp made of elastomer resin.
· Can easily clamp even wide objects with the slide rail.
· Convenient for adhesion and temporary fixation of wood and resin.

 
Part Number
XV3-50
XV5-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Maximum Opening
(mm)
Arm
(mm)
Trusco Code Mass
(g)

₹ 1,398.75

1 Piece(s) 6 Day(s) or more 1205030297-259060

₹ 1,156.91

1 Piece(s) 5 Day(s) or more 15510050297-2603123

Loading...

  1. 1

Basic Information

Features A spring clamp made of elastomer resin. Can easily clamp even wide objects with its slide rail. Useful for the temporary fixation of lumber, resin, etc. Specifications Black/Orange
X
whatsapp-qr whatsapp-icon