Loading...

Hydraulic Type Table Cart Load Weight 350 kg

Brand :
KAZ-CORPORATION

Caution

    Product Description

    A high-powered hydraulic mobile lifter with a maximum payload of 350 kg.
    [Features]
    · Ideal for unloading cargo from trucks of all sizes.
    · A high-lift type with a table height of 1,300 mm. Minimum height: 350 mm, maximum height: 1,300 mm, table size: 910 mm × 500 mm.
    · Because the maximum payload is 350 kg, it is convenient for loading heavy objects onto large trucks, etc.
    · For use in stocking high shelves and loading heavy objects in locations where lifts cannot enter.
    · Because lifting to the height of the truck bed is performed hydraulically, lower back pain can be prevented during unloading.
    · A foot lever-operated type that reduces the burden on users and for which fine height adjustments can be made as desired.
    [Applications]
    · Also convenient for use in place of shipping lifts.

    Hydraulic Type Table Cart Load Weight 350 kg | KAZ-CORPORATION | MISUMI India