Loading...

Hydraulic Type Table Cart Load Weight 180 kg

Brand :
KAZ-CORPORATION

Caution

    Product Description

    A type with 200 mm diameter large wheels. A hydraulic type mobile lifter that can be raised up to a height of 855 mm.
    [Features]
    · Minimum lifting height of 340 mm and maximum lifting height of 855 mm. The table size is a wide 740 mm × 610 mm.
    · A type with ø200 mm large wheels that runs smoothly on uneven or stepped surfaces and with tires that do not get stuck in crevices in the ground.
    · The length of the table is shorter than that of the 200LB type and it features a small turn radius for excellent performance during transport.
    · The rear wheel caster stoppers are single-action types that lock and unlock easily.
    [Applications]
    · For transporting and loading heavy objects onto the beds of various types of trucks.
    · Includes casters for loading small-sized equipment (power generators, welding machines, etc.).