(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Scissor Lift Table 150 kg High-rise Type

Hydraulic Scissor Lift Table 150 kg High-rise Type

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of MT-150HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    150
  • Table height Minimum (mm)
    302
  • Table dimensions Width (mm)
    450
  • Table dimensions Length (mm)
    700
  • Table height Maximum (mm)
    1100
  • Load Weight (kg)
    150
  • Wheels(φmm)
    100
  • Handle Fold-up
    ×
  • Weight(kg)
    64
  • Features
    Table Raises and Lowers via a Foot Lever
  • Features 2
    Tower Type with 1,100 mm Height Elevation
  • Amount Of Content
    1 unit
Part Number
MT-150HL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 73,175.65

1 Piece(s) 7 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    150
  • Table height Minimum (mm)
    302
  • Table dimensions Width (mm)
    450
  • Table dimensions Length (mm)
    700
  • Table height Maximum (mm)
    1100
  • Load Weight (kg)
    150
  • Wheels(φmm)
    100
  • Handle Fold-up
    ×
  • Weight(kg)
    64
  • Features
    Table Raises and Lowers via a Foot Lever
  • Features 2
    Tower Type with 1,100 mm Height Elevation
  • Amount Of Content
    1 unit

Product Description

A hydraulic mobile lifter ideal for unloading cargo from transport vehicles.
[Features]
· A high-rise type table that can be raised to 1,100 mm.
· Max. payload of 150 kg. Compared with the 110 kg weight of the 350HL type, it is 6 kg for easy operability.
· Extremely convenient for facilitating loading of cargo onto large trucks, etc.
· Because lifting to the height of the truck bed is performed hydraulically during use, lower back pain can be prevented during unloading.
· A foot lever-operated type that reduces the burden on users and for which fine height adjustments can be made as desired.
[Applications]
· Ideal for unloading cargo from trucks of all sizes.
· For use in place of shipping lifts.
· Can be used in place of a lift for when shipping companies come to collect heavy products at the end of the business day.

Specifications of MT-150HL

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    150
  • Table height Minimum (mm)
    302
  • Table dimensions Width (mm)
    450
  • Table dimensions Length (mm)
    700
  • Table height Maximum (mm)
    1100
  • Load Weight (kg)
    150
  • Wheels(φmm)
    100
  • Handle Fold-up
    ×
  • Weight(kg)
    64
  • Features
    Table Raises and Lowers via a Foot Lever
  • Features 2
    Tower Type with 1,100 mm Height Elevation
  • Amount Of Content
    1 unit
Part Number
MT-150HL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 73,175.65

1 Piece(s) 7 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Hydraulic Scissor Lift Table 150 kg High-rise Type

Hydraulic Scissor Lift Table 150 kg High-rise Type

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language