Loading...

Hydraulic Scissor Lift Table 150 kg Standard Type

Brand :
KAZ-CORPORATION

Caution

    Product Description

    A folding-type hydraulic mobile lifter that can be stored compactly.
    [Features]
    · Minimum height: 225 mm, maximum height: 740 mm, table size: 740 mm × 450 mm.
    · With a sturdy handle fixing function that prevents handle play during operation.
    · The handle also locks securely when loading heavy objects, enabling transport work to be performed safely.
    · Convenient for unloading cargo from various types of trucks.
    · Enables heavy items to be loaded without lifting to prevent lower back pain and reduced hard labor.
    [Applications]
    · Ideal for unloading cargo from trucks of all sizes.
    · Also convenient for use in place of shipping lifts.