(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cup Insole AD-31WP Gray

Cup Insole AD-31WP Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R2299908103

  • Product Model
    Sock lining
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Size Details(cm)
    M(25.0~26.5)
  • Color Details
    Gray
  • Material Quality
    Backing Material: EVA Material
  • Detail Description
    The highly cushioned material and improved ability to hold the foot in place contributes to alleviating fatigue. Has antibacterial deodorizing properties.
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
R2299908103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 567.99

1 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Sock lining
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Size Details(cm)
    M(25.0~26.5)
  • Color Details
    Gray
  • Material Quality
    Backing Material: EVA Material
  • Detail Description
    The highly cushioned material and improved ability to hold the foot in place contributes to alleviating fatigue. Has antibacterial deodorizing properties.
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

Uses highly cushioning material, and by increasing the hold on the foot, this contributes to reduced fatigue. The antibacterial and odor-resistant treatments enable hygienic use.

Specifications of R2299908103

  • Product Model
    Sock lining
  • Color
    Black series
  • Other
    Option
  • Standard
    Without standards
  • Size Details(cm)
    M(25.0~26.5)
  • Color Details
    Gray
  • Material Quality
    Backing Material: EVA Material
  • Detail Description
    The highly cushioned material and improved ability to hold the foot in place contributes to alleviating fatigue. Has antibacterial deodorizing properties.
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
R2299908103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 567.99

1 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon